Manufacturer part number: 1071139
Brand: PHOENIX CONTACT
Price: 0.73 €
Delivery time: 98 Days
Colour: Black
Material: -
Width: 21.35 mm
Depth: 33.39 mm
Modular spacing (MW): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1071139
Height(mm) | 13.67 | RAL-number | - | Operation temperature(°C) | -40|80 |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Filler plug, DIN rail housing, EH, part number 1071139.
You can find the detail information about specifications and dimensions on part number 1071139.
Part Number |
---|
1071142 |
1071144 |
1071147 |
1074611 |
1074614 |
1074622 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Material | Width (mm) | Depth (mm) | Modular spacing (MW) | With screening |
---|---|---|---|---|---|---|---|---|---|---|---|
0.73 € | 250 | 98 Days | Other | - | 16.3 | 19.65 | - | - | |||
0.73 € | 250 | 98 Days | Black | - | 21.35 | 33.39 | - | - | |||
0.73 € | 250 | 98 Days | Black | - | 16.3 | 19.65 | - | - | |||
0.73 € | 250 | 98 Days | Other | - | 16.3 | 33.39 | - | - | |||
0.73 € | 250 | 98 Days | Black | - | 16.3 | 33.39 | - | - | |||
0.73 € | 250 | 98 Days | Other | - | 21.35 | 33.39 | - | - |