Manufacturer part number: 1072372
Brand: PHOENIX CONTACT
Price: 6.98 €
Delivery time: 44 Days
Colour: -
Width: 25 mm
Height: 122 mm
Depth: - mm
RAL-number: 5015
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1072372
Material | Plastic | Operation temperature(°C) | -40|105 | Type of enclosure | - |
---|---|---|---|---|---|
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | - |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Upper part of housing, DIN rail housing, ICS25, part number 1072372.
You can find the detail information about specifications and dimensions on part number 1072372.
Part Number |
---|
1072375 |
1072379 |
1072526 |
1072527 |
1072531 |
1072534 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Depth (mm) | RAL-number | Rail mounting possible |
---|---|---|---|---|---|---|---|---|---|---|---|
2.90 € | 70 | 29 Days | - | 25 | 122 | 12 | - | false | |||
6.29 € | 30 | 7 Days | - | 25 | 100 | - | 5015 | true | |||
6.98 € | 30 | 7 Days | - | 25 | 122 | - | 9005 | true | |||
6.93 € | 30 | 7 Days | - | 25 | 100 | - | 9005 | true | |||
2.62 € | 70 | 29 Days | - | 25 | 100 | 12 | - | false | |||
6.29 € | 30 | 7 Days | - | 25 | 100 | - | 9005 | true |