Upper part of housing, DIN rail housing, EH 52 (1071054)

Upper part of housing, DIN rail housing, EH 52 1071054

Product Details:

Manufacturer part number: 1071054

Brand: PHOENIX CONTACT

Price: 3.21

Delivery time: 98 Days


Technical Data:

Colour: Other

Material: -

Height: 75 mm

Modular spacing (MW): -

With screening: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1071054

Part Number
1071054
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Height
(mm)
Modular spacing (MW) With screening

3.21 €

60 98 Days Other-75--

Loading...

  1. 1

Basic information

Width(mm) 52.6 Depth(mm) 36.95 RAL-number -
Operation temperature(°C) -40|80 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Rail mounting possible false Wall mounting possible false
Degree of protection (IP) - Surface finishing - With ventilation slots -
Degree of protection (NEMA) -

This page is Upper part of housing, DIN rail housing, EH 52, part number 1071054.
You can find the detail information about specifications and dimensions on part number 1071054.

Variation of this product

Part Number
1071067
1071087
1071092
1071101
1071102
1074754
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Height
(mm)
Modular spacing (MW) With screening

3.21 €

60 98 Days Other-75--

3.21 €

60 98 Days Other-75--

3.21 €

60 98 Days Black-75--

3.21 €

60 98 Days Black-75--

3.21 €

60 98 Days Black-75--

2.84 €

70 98 Days Black-74.65--

Tech Support