Manufacturer part number: 1082300
Brand: PHOENIX CONTACT
Price: 1.89 €
Delivery time: 7 Days
Operation temperature: -|- °C
Modular spacing (MW): -
With screening: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1082300
Colour | Other | Material | Plastic | Width(mm) | - |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | - | RAL-number | - |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Light guides, HS LC-V, part number 1082300.
You can find the detail information about specifications and dimensions on part number 1082300.
Part Number |
---|
2202311 |
2202312 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operation temperature (°C) | Modular spacing (MW) | With screening |
---|---|---|---|---|---|---|---|---|
1.63 € | 200 | 7 Days | -40|85 | 0.00508 | false | |||
2.46 € | 200 | 7 Days | -40|85 | 0.00508 | false |