Field housing, FA MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908736

Part Number
2908736
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

242.70 €

1 19 Days

Loading...

  1. 1

Basic information

Colour - Material - Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Field housing, FA MCR, part number 2908736.
You can find the detail information about specifications and dimensions on part number 2908736.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support