DIN rail perforated, NS 35 (1206418)

DIN rail perforated, NS 35 1206418

Product Details:

Manufacturer part number: 1206418

Brand: PHOENIX CONTACT

Price: 14.08

Delivery time: 7 Days


Technical Data:

Height: 7.5 mm

Material thickness: 1 mm

Length: 2000 mm

Drill hole distance centrically: 36 mm

Surface finishing: Galvanized


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1206418

Part Number
1206418
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Material thickness
(mm)
Length
(mm)
Drill hole distance centrically
(mm)
Surface finishing

14.08 €

20 7 Days 7.51200036Galvanized

Loading...

  1. 1

Basic information

Material Steel Model - Punch shape Long-slot

This page is DIN rail perforated, NS 35, part number 1206418.
You can find the detail information about specifications and dimensions on part number 1206418.

Variation of this product

Part Number
1207639
1207656
1207657
1208018
1210239
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Material thickness
(mm)
Length
(mm)
Drill hole distance centrically
(mm)
Surface finishing

3.41 €

54 7 Days 7.5125025Galvanized

4.69 €

40 9 Days 151.525025Galvanized

7.76 €

40 9 Days 151.550025Galvanized

23.08 €

10 7 Days 151.5200025Untreated

16.42 €

25 33 Days 7.51200025Galvanized

Tech Support