Manufacturer part number: 5031414
Brand: PHOENIX CONTACT
Price: 0.47 €
Delivery time: 23 Days
Colour: Black
Model: -
Insulated: true
Number of bridged clamps: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5031414
Mounting method | - | Rated voltage(V) | - | Modular spacing(mm) | - |
---|---|---|---|---|---|
With shock protection | false | Rated current In(A) | - | Explosion-tested version 'Ex e' | false |
This page is Jumper, LB, part number 5031414.
You can find the detail information about specifications and dimensions on part number 5031414.
Part Number |
---|
0202316 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Model | Insulated | Number of bridged clamps |
---|---|---|---|---|---|---|---|---|---|
70.17 € | 3 | 23 Days | Red | Other | false | 100 |