Passive module, FLKM-2KS50 (2321871)

Passive module, FLKM-2KS50 2321871

Product Details:

Manufacturer part number: 2321871

Brand: PHOENIX CONTACT

Price: 195.20

Delivery time: 54 Days


Technical Data:

Width: 168.65 mm

Height: 77 mm

Depth: 51.5 mm

Rated current: 0.1 A

Rated voltage: 30 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2321871

Part Number
2321871
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated current
(A)
Rated voltage
(V)
Number of poles Type of electrical connection, field-sided

195.20 €

1 54 Days 168.657751.50.13048Other

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Pollution degree 2 Type of electrical connection, control sided Other

This page is Passive module, FLKM-2KS50, part number 2321871.
You can find the detail information about specifications and dimensions on part number 2321871.

Variation of this product

Part Number
2321813
2321923
2905714
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated current
(A)
Rated voltage
(V)
Number of poles Type of electrical connection, field-sided

588.40 €

1 54 Days 343.4125.470.50.12450Other

556.90 €

1 89 Days 231.6111.865.50.0632464Other

186.80 €

1 54 Days 168.657757.50.13050Screw connection

Tech Support