Plug, PP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3211271
3211272
3211273
3211275
3211276
3211277
3211278
3211279
3211280
3211281
3211282
3211283
3211284
3211285
3211286
3211287
3211288
3211290
3211291
3211292
3211293
3211294
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Width/grid dimension
(mm)
Total number of poles (without ground contact)

1.01 €

200 7 Days 15.21

1.01 €

200 47 Days 15.21

1.01 €

200 7 Days 15.21

1.01 €

200 7 Days 15.21

1.01 €

200 47 Days 15.21

1.01 €

200 7 Days 15.21

1.01 €

200 47 Days 15.21

1.01 €

200 7 Days 15.21

1.01 €

200 7 Days 15.21

1.66 €

150 7 Days 210.42

2.32 €

100 23 Days 315.63

2.98 €

100 7 Days 420.84

3.65 €

50 47 Days 5265

4.32 €

50 78 Days 631.26

4.96 €

50 23 Days 736.47

5.62 €

50 7 Days 841.68

6.30 €

50 47 Days 946.89

7.60 €

30 47 Days 1157.211

8.26 €

30 7 Days 1262.412

8.92 €

30 47 Days 1367.613

9.59 €

20 23 Days 1472.814

10.24 €

20 7 Days 157815

Loading...

  1. 1

Basic information

Model - Rated voltage(V) 800 Type of electric connection Spring clamp connection
Tackable true Connectable conductor cross section solid-core(mm²) 0.14|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section multi-wired(mm²) 0.14|2.5 Connectable conductor cross section(mm²) 0.14|4
Rated current In(A) 24

Tech Support