Base module, VIP / S (2906595)

Base module, VIP / S 2906595

Product Details:

Manufacturer part number: 2906595

Brand: PHOENIX CONTACT

Price: 202.90

Delivery time: 75 Days


Technical Data:

Width: 123.1 mm

Number of poles: 25

Pollution degree: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2906595

Part Number
2906595
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of poles Pollution degree

202.90 €

1 75 Days 123.1252

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 102.7 Depth(mm) 72.2
Rated current(A) 3 Rated voltage(V) 125 Type of electrical connection, field-sided Screw connection
Type of electrical connection, control sided Other

This page is Base module, VIP / S, part number 2906595.
You can find the detail information about specifications and dimensions on part number 2906595.

Variation of this product

Part Number
2906596
2906630
2907186
2907187
2907209
2907210
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Number of poles Pollution degree

201.60 €

1 57 Days 118.19-

201.60 €

1 57 Days 118.19-

202.90 €

1 58 Days 118.19-

202.90 €

1 58 Days 118.19-

202.90 €

1 58 Days 118.19-

202.90 €

1 58 Days 118.19-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360