Relay Module, UM-2KS50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2901585

Part Number
2901585
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,223.00 €

5 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 240 Height(mm) 125.4
Depth(mm) 76 Rated current(A) 0.004 Rated voltage(V) 24
Number of poles 20 Type of electrical connection, field-sided Screw connection Pollution degree 2
Type of electrical connection, control sided Other

This page is Relay Module, UM-2KS50, part number 2901585.
You can find the detail information about specifications and dimensions on part number 2901585.

Tech Support