Manufacturer part number: 1405235
Brand: PHOENIX CONTACT
Price: 59.35 €
Delivery time: 33 Days
Inflammability class of insulation material acc. with UL94: V0
Material assembly frame: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405235
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With PE-connection | false | Type of fixing element | - | Mounting type of the fixing element | - |
Fixing direction | - | Type of mounting rail | - |
This page is Panel mounting frame, VS-PPC, part number 1405235.
You can find the detail information about specifications and dimensions on part number 1405235.
Part Number |
---|
1405332 |
1405374 |
1608061 |
1608210 |
1657847 |
1657889 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inflammability class of insulation material acc. with UL94 | Material assembly frame |
---|---|---|---|---|---|---|---|
44.77 € | 5 | 33 Days | Other | Other | |||
56.13 € | 4 | 33 Days | V0 | Other | |||
4.33 € | 43 | 33 Days | V0 | Other | |||
23.92 € | 8 | 33 Days | V0 | Plastic | |||
3.79 € | 49 | 29 Days | V0 | Plastic | |||
3.47 € | 53 | 29 Days | V0 | Plastic |