Manufacturer part number: 2203142
Brand: PHOENIX CONTACT
Price: 54.70 €
Delivery time: 40 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203142
Colour | Other | Material | Other | Width(mm) | 116 |
---|---|---|---|---|---|
Height(mm) | 253 | Depth(mm) | 46 | RAL-number | 7035 |
Operation temperature(°C) | -|- | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | 0.116 | Rail mounting possible | false |
Wall mounting possible | false | With screening | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Handheld housing, HCS-T MAXI, part number 2203142.
You can find the detail information about specifications and dimensions on part number 2203142.
Part Number |
---|
2203143 |
2203144 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
60.19 € | 4 | 40 Days | |||
109.08 € | 2 | 40 Days |