Manufacturer part number: 2905937
Brand: PHOENIX CONTACT
Price: 144.40 €
Delivery time: 35 Days
Width: 54 mm
Depth: 78.9 mm
Rated current: - A
Number of poles: 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905937
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Height(mm) | 92.3 | Rated voltage(V) | 24 |
---|---|---|---|---|---|
Type of electrical connection, field-sided | Screw connection | Pollution degree | - | Type of electrical connection, control sided | Other |
This page is Passive module, UM-FLK10, part number 2905937.
You can find the detail information about specifications and dimensions on part number 2905937.
Part Number |
---|
2905935 |
2905959 |
2905962 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Rated current (A) | Number of poles |
---|---|---|---|---|---|---|---|---|---|
185.30 € | 1 | 42 Days | 69 | 65.5 | - | 16 | |||
156.80 € | 2 | 35 Days | 54 | 65.5 | - | 16 | |||
150.60 € | 2 | 35 Days | 54 | 78.9 | 0.2 | 6 |