Manufacturer part number: 2903733
Brand: PHOENIX CONTACT
Price: 605.30 €
Delivery time: 47 Days
Width: 142 mm
Height: 142.29 mm
Depth: 66 mm
Rated current: 0.009 A
Rated voltage: 24 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2903733
Part Number
|
---|
2903733 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
605.30 € | 1 | 47 Days | 142 | 142.29 | 66 | 0.009 | 24 | 50 | Screw connection |
Loading...
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Pollution degree | 2 | Type of electrical connection, control sided | Other |
---|
This page is 16-channel relay module for Honeywell C300, part number 2903733.
You can find the detail information about specifications and dimensions on part number 2903733.
Part Number |
---|
2900066 |
2900068 |
2900190 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|
924.90 € | 1 | 54 Days | 344 | 126 | 66 | 0.0065 | 48 | 37 | Other | |||
1,056.00 € | 1 | 54 Days | 259 | 126 | 66 | 0.009 | 24 | 37 | Other | |||
863.20 € | 1 | 54 Days | 239.9 | 127.5 | 57 | 0.0167 | 24 | 37 | Other |