Connector assembly frame, HC-CIF (1424334)

Connector assembly frame, HC-CIF 1424334

Product Details:

Manufacturer part number: 1424334

Brand: PHOENIX CONTACT

Price: 4.74

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424334

Part Number
1424334
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.74 €

39 7 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Inflammability class of insulation material acc. with UL94 V0 With PE-connection false Material assembly frame Plastic
Type of fixing element - Mounting type of the fixing element - Fixing direction -
Type of mounting rail -

This page is Connector assembly frame, HC-CIF, part number 1424334.
You can find the detail information about specifications and dimensions on part number 1424334.

Variation of this product

Part Number
1424335
1424336
1424337
1424338
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

5.25 €

35 7 Days

5.76 €

32 7 Days

6.26 €

30 7 Days

9.46 €

20 7 Days

Tech Support