Passive module, VIP-3 (2904281)

Passive module, VIP-3 2904281

Product Details:

Manufacturer part number: 2904281

Brand: PHOENIX CONTACT

Price: 78.45

Delivery time: 7 Days


Technical Data:

Width: 52 mm

Height: 75.8 mm

Depth: 63 mm

Rated voltage: 24 V

Number of poles: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2904281

Part Number
2904281
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Number of poles Type of electrical connection, field-sided Pollution degree

78.45 €

3 7 Days 5275.8632414Other2

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Rated current(A) 1 Type of electrical connection, control sided Other

This page is Passive module, VIP-3, part number 2904281.
You can find the detail information about specifications and dimensions on part number 2904281.

Variation of this product

Part Number
2904282
2908464
2908465
2908495
2908496
2908497
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Number of poles Type of electrical connection, field-sided Pollution degree

65.55 €

3 7 Days 52.0275.95632514Other2

70.80 €

3 57 Days 82.568.860.72514Screw connection-

70.80 €

3 82 Days 82.575.8636014Other-

93.25 €

2 7 Days 97.768.860.76050Screw connection-

93.25 €

2 7 Days 97.775.8636050Other-

98.05 €

2 58 Days 128.268.860.76050Screw connection-

Tech Support