Housing cover, ME PLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2201490
2201491
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.56 €

60 7 Days

4.97 €

40 7 Days

Loading...

  1. 1

Basic information

Colour Other Material Plastic Width(mm) 40
Height(mm) - Depth(mm) - RAL-number -
Operation temperature(°C) -40|105 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.04 Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support