Manufacturer part number: 2203349
Brand: PHOENIX CONTACT
Price: 13.62 €
Delivery time: 7 Days
Colour: Grey
Width: 125 mm
Height: 87 mm
RAL-number: 7035
Modular spacing (MW): 0.125
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203349
Material | Plastic | Depth(mm) | 21.75 | Operation temperature(°C) | -40|100 |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | - |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Housing half shell, UCS HH, part number 2203349.
You can find the detail information about specifications and dimensions on part number 2203349.
Part Number |
---|
2203350 |
2203351 |
2203352 |
2203353 |
2203354 |
2203356 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | RAL-number | Modular spacing (MW) |
---|---|---|---|---|---|---|---|---|---|---|
13.62 € | 20 | 7 Days | Black | 125 | 87 | 9005 | 0.125 | |||
17.37 € | 20 | 7 Days | Grey | 145 | 125 | 7035 | 0.145 | |||
17.37 € | 20 | 7 Days | Black | 145 | 125 | 9005 | 0.145 | |||
22.33 € | 10 | 61 Days | Grey | 195 | 145 | 7035 | 0.195 | |||
22.33 € | 10 | 61 Days | Black | 195 | 145 | 9005 | 0.195 | |||
27.30 € | 10 | 61 Days | Grey | 237 | 195 | 7035 | 0.237 |