Handheld housing, HCS-T MINI (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2203131
2203134
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)

33.63 €

6 40 Days -|-

67.64 €

3 40 Days -|-

Loading...

  1. 1

Basic information

Colour Other Material Other Width(mm) 85
Height(mm) 182.5 Depth(mm) 30 RAL-number 7035
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Modular spacing (MW) 0.085 Rail mounting possible false Wall mounting possible false
With screening false Degree of protection (IP) - Surface finishing -
With ventilation slots - Degree of protection (NEMA) -

Tech Support