Female test connector, PSBJ-GSK (3032890)

Female test connector, PSBJ-GSK 3032890

Product Details:

Manufacturer part number: 3032890

Brand: PHOENIX CONTACT

Price: 4.79

Delivery time: 23 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3032890

Part Number
3032890
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.79 €

40 23 Days

Loading...

  1. 1

Basic information

Rated voltage(V) - Modular spacing(mm) 6 Number of poles -
Type of electric connection - Tackable false Strip length(mm) -
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|-

This page is Female test connector, PSBJ-GSK, part number 3032890.
You can find the detail information about specifications and dimensions on part number 3032890.

Variation of this product

Part Number
3032891
3032892
3032893
3032894
3032895
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

4.79 €

40 23 Days

4.79 €

40 7 Days

4.79 €

40 23 Days

4.79 €

40 23 Days

4.79 €

40 7 Days

Tech Support