Fixing plate, HCS-T (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1031980

Part Number
1031980
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.85 €

10 7 Days

Loading...

  1. 1

Basic information

Colour Other Material Plastic Width(mm) 81
Height(mm) 112.5 Depth(mm) 2 RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.1125 Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Fixing plate, HCS-T, part number 1031980.
You can find the detail information about specifications and dimensions on part number 1031980.

Tech Support