Manufacturer part number: 2203358
Brand: PHOENIX CONTACT
Price: 1.86 €
Delivery time: 7 Days
Colour: Other
Material: Plastic
Width: 58 mm
Height: 39.5 mm
RAL-number: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203358
Depth(mm) | 2 | Operation temperature(°C) | -40|100 | Type of enclosure | - |
---|---|---|---|---|---|
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Side panel, UCS SW, part number 2203358.
You can find the detail information about specifications and dimensions on part number 2203358.
Part Number |
---|
2203359 |
2203360 |
2203361 |
2203362 |
2203363 |
2203364 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Material | Width (mm) | Height (mm) | RAL-number | Modular spacing (MW) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.86 € | 100 | 61 Days | Black | Plastic | 58 | 39.5 | 9005 | 0.058 | |||
2.48 € | 80 | 44 Days | - | Aluminium | 58 | 39.5 | - | 0.058 | |||
2.48 € | 80 | 61 Days | Other | Plastic | 58 | 59.5 | - | 0.058 | |||
2.48 € | 80 | 61 Days | Black | Plastic | 58 | 59.5 | 9005 | 0.058 | |||
3.09 € | 60 | 44 Days | - | Aluminium | 58 | 59.5 | - | - | |||
2.48 € | 80 | 7 Days | Other | Plastic | 96 | 39.5 | - | 0.096 |