Manufacturer part number: 2202505
Brand: PHOENIX CONTACT
Price: 58.67 €
Delivery time: 7 Days
Height: - mm
Rated current: - A
Rated voltage: - V
Number of poles: 20
Type of electrical connection, field-sided: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202505
Part Number
|
---|
2202505 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|
58.67 € | 10 | 7 Days | - | - | - | 20 | - |
Loading...
Mounting method | - | Width(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Pollution degree | - | Type of electrical connection, control sided | - |
This page is Plug-in card block, SKBD, part number 2202505.
You can find the detail information about specifications and dimensions on part number 2202505.
Part Number |
---|
2202547 |
2202563 |
2202576 |
2202589 |
2202592 |
2202602 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|
28.63 € | 10 | 28 Days | 18.4 | 5 | 400 | 8 | Other | |||
32.91 € | 10 | 25 Days | 18.4 | 5 | 400 | 10 | Other | |||
37.50 € | 10 | 28 Days | 18.4 | 5 | 400 | 12 | Other | |||
39.69 € | 10 | 28 Days | 18.4 | 5 | 400 | 13 | Other | |||
41.84 € | 10 | 25 Days | 18.4 | 5 | 400 | 14 | Other | |||
44.00 € | 10 | 28 Days | 18.4 | 5 | 400 | 15 | Other |