Interface module, VIP-2 / PT / D SUB (2904258)

Interface module, VIP-2 / PT / D SUB 2904258

Product Details:

Manufacturer part number: 2904258

Brand: PHOENIX CONTACT

Price: 79.80

Delivery time: 7 Days


Technical Data:

Width: 36.8 mm

Height: 72.1 mm

Rated voltage: 24 V

Number of poles: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2904258

Part Number
2904258
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Rated voltage
(V)
Number of poles

79.80 €

3 7 Days 36.872.1249

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Depth(mm) 46.6 Rated current(A) 2
Type of electrical connection, field-sided Other Pollution degree 2 Type of electrical connection, control sided Other

This page is Interface module, VIP-2 / PT / D SUB, part number 2904258.
You can find the detail information about specifications and dimensions on part number 2904258.

Variation of this product

Part Number
2904259
2904263
2904264
2904277
2904278
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Rated voltage
(V)
Number of poles

91.05 €

2 58 Days 5272.12415

79.80 €

3 58 Days 36.872.1249

91.05 €

2 58 Days 5272.12415

94.50 €

2 7 Days 102.8272.82537

92.70 €

2 58 Days 102.872.12537

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360