Manufacturer part number: 1019720
Brand: PHOENIX CONTACT
Price: 51.90 €
Delivery time: 7 Days
Colour: Black
Width: 145 mm
Height: 125 mm
RAL-number: 9005
Modular spacing (MW): 0.125
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1019720
Material | Plastic | Depth(mm) | 47 | Operation temperature(°C) | -40|100 |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | - |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Universal housing, Complete housing, UCS , part number 1019720.
You can find the detail information about specifications and dimensions on part number 1019720.
Part Number |
---|
1019723 |
1019724 |
1019749 |
1104780 |
1104781 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | RAL-number | Modular spacing (MW) |
---|---|---|---|---|---|---|---|---|---|---|
44.77 € | 5 | 7 Days | Black | 125 | 87 | 9005 | 0.145 | |||
44.77 € | 5 | 7 Days | Other | 125 | 87 | 7035 | 0.145 | |||
51.90 € | 4 | 7 Days | Other | 145 | 125 | 7035 | 0.125 | |||
89.65 € | 3 | 7 Days | - | 237 | 195 | - | - | |||
89.65 € | 3 | 7 Days | - | 237 | 195 | - | - |