Migration board for converting TDC3000 (2908888)

Migration board for converting TDC3000 2908888

Product Details:

Manufacturer part number: 2908888

Brand: PHOENIX CONTACT

Price: 4,059.00

Delivery time: 98 Days


Technical Data:

Width: 462.3 mm

Depth: 72.45 mm

Rated current: 0.02 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908888

Part Number
2908888
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Rated current
(A)

4,059.00 €

1 98 Days 462.372.450.02

Loading...

  1. 1

Basic information

Mounting method - Height(mm) 120.7 Rated voltage(V) 24
Number of poles 37 Type of electrical connection, field-sided Other Pollution degree -
Type of electrical connection, control sided Other

This page is Migration board for converting TDC3000, part number 2908888.
You can find the detail information about specifications and dimensions on part number 2908888.

Variation of this product

Part Number
2908890
2908891
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)
Rated current
(A)

2,144.00 €

1 93 Days 307.373.10.018

2,353.00 €

1 93 Days 307.346.70.02

Tech Support