Manufacturer part number: 2882213
Brand: PHOENIX CONTACT
Price: 50.85 €
Delivery time: 16 Days
Nominal load current: 16 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2882213
Mounting method | Other | With remote signalling contact | true | Number of poles | - |
---|---|---|---|---|---|
Voltage protection level(kV) | 1.2 | Max. continuous voltage AC(V) | 275 | Total discharge current (8/20) (L+N-PE)(kA) | 3 |
Nominal discharge surge current (8/20) (L-N)(kA) | 3 | Nominal voltage AC(V) | 230 | Nominal voltage DC(V) | - |
Category type 3 | true | Voltage protection level L-N(kV) | 1.2 | Voltage protection level L-PE/N-PE(kV) | 1.5 |
Signalling at the device | Optic | Max. continuous voltage DC(V) | - | Degree of protection (IP) | - |
With interference suppressor filter | false | Max. conductor cross section solid (solid, stranded)(mm²) | - | Max. conductor cross section flexible (fine-strand)(mm²) | - |
Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) | - |
This page is Type 3 surge protection device, Attachment connector, MNT, part number 2882213.
You can find the detail information about specifications and dimensions on part number 2882213.
Part Number |
---|
2882255 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal load current (A) |
---|---|---|---|---|---|---|
66.20 € | 3 | 23 Days | 10 |