Interface module, VIP-2 / SC / HD SUB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2322401

Part Number
2322401
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.30 €

3 7 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 44.9 Height(mm) 65.5
Depth(mm) 45.1 Rated current(A) 1 Rated voltage(V) 25
Number of poles 15 Type of electrical connection, field-sided Screw connection Pollution degree -
Type of electrical connection, control sided Other

This page is Interface module, VIP-2 / SC / HD SUB, part number 2322401.
You can find the detail information about specifications and dimensions on part number 2322401.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360