Washer / ring, Acrylic glass, HCS-C (2203589)

Washer / ring, Acrylic glass, HCS-C 2203589

Product Details:

Manufacturer part number: 2203589

Brand: PHOENIX CONTACT

Price: 21.17

Delivery time: 26 Days


Technical Data:

Width: 66.8 mm

Height: 37.8 mm

Modular spacing (MW): 0.0668


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2203589

Part Number
2203589
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Modular spacing (MW)

21.17 €

9 26 Days 66.837.80.0668

Loading...

  1. 1

Basic information

Colour Other Material - Depth(mm) 2
RAL-number - Operation temperature(°C) -|- Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Washer / ring, Acrylic glass, HCS-C, part number 2203589.
You can find the detail information about specifications and dimensions on part number 2203589.

Variation of this product

Part Number
2203588
2203591
2203836
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Modular spacing (MW)

16.37 €

12 40 Days 70.442.70.0704

18.16 €

11 40 Days 72.9-0.0729

21.17 €

9 40 Days 71.844.80.0718

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360