Manufacturer part number: 2203124
Brand: PHOENIX CONTACT
Price: 28.41 €
Delivery time: 40 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203124
Colour | Other | Material | Other | Width(mm) | 48 |
---|---|---|---|---|---|
Height(mm) | 150 | Depth(mm) | 28 | RAL-number | 7035 |
Operation temperature(°C) | -|- | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | 0.048 | Rail mounting possible | false |
Wall mounting possible | false | With screening | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Handheld housing, HCS-T MICRO, part number 2203124.
You can find the detail information about specifications and dimensions on part number 2203124.
Part Number |
---|
2203125 |
2203126 |
2203127 |
2203128 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
35.75 € | 6 | 40 Days | |||
35.75 € | 6 | 40 Days | |||
40.97 € | 5 | 40 Days | |||
48.36 € | 4 | 40 Days |