Interface module, VIP-2 / PT / FLK (2903787)

Interface module, VIP-2 / PT / FLK 2903787

Product Details:

Manufacturer part number: 2903787

Brand: PHOENIX CONTACT

Price: 36.85

Delivery time: 58 Days


Technical Data:

Width: 36.8 mm

Rated voltage: 25 V

Number of poles: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903787

Part Number
2903787
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated voltage
(V)
Number of poles

36.85 €

5 58 Days 36.82510

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 72.1 Depth(mm) 56
Rated current(A) 1 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

This page is Interface module, VIP-2 / PT / FLK, part number 2903787.
You can find the detail information about specifications and dimensions on part number 2903787.

Variation of this product

Part Number
2903789
2904284
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Rated voltage
(V)
Number of poles

43.45 €

5 58 Days 46.96016

63.05 €

3 58 Days 526014

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360