Chain bridge, KBI (0202277)

Chain bridge, KBI 0202277

Product Details:

Manufacturer part number: 0202277

Brand: PHOENIX CONTACT

Price: 1.03

Delivery time: 82 Days


Technical Data:

Modular spacing: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0202277

Part Number
0202277
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Modular spacing
(mm)

1.03 €

200 82 Days 8

Loading...

  1. 1

Basic information

Colour Other Mounting method Screwable Model Other
Insulated true Rated voltage(V) - Number of bridged clamps 1
With shock protection false Rated current In(A) - Explosion-tested version 'Ex e' false

This page is Chain bridge, KBI, part number 0202277.
You can find the detail information about specifications and dimensions on part number 0202277.

Variation of this product

Part Number
0202329
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Modular spacing
(mm)

0.93 €

200 7 Days 6

Tech Support