Interface module, VIP-3 / PT / HD SUB (2904269)

Interface module, VIP-3 / PT / HD SUB 2904269

Product Details:

Manufacturer part number: 2904269

Brand: PHOENIX CONTACT

Price: 93.85

Delivery time: 7 Days


Technical Data:

Width: 52 mm

Number of poles: 26

Type of electrical connection, field-sided: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2904269

Part Number
2904269
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of poles Type of electrical connection, field-sided

93.85 €

2 7 Days 5226Other

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 75.8 Depth(mm) 63
Rated current(A) 1 Rated voltage(V) 25 Pollution degree 2
Type of electrical connection, control sided Other

This page is Interface module, VIP-3 / PT / HD SUB, part number 2904269.
You can find the detail information about specifications and dimensions on part number 2904269.

Variation of this product

Part Number
2904270
2904271
2904273
2904274
2904275
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Number of poles Type of electrical connection, field-sided

112.30 €

2 7 Days 82.544Other

139.10 €

2 58 Days 11362Other

93.85 €

2 7 Days 5226Other

112.30 €

2 7 Days 82.526Screw connection

139.10 €

2 7 Days 11326Other

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360