Passive module, VIP-2 (2903802)

Passive module, VIP-2 2903802

Product Details:

Manufacturer part number: 2903802

Brand: PHOENIX CONTACT

Price: 70.10

Delivery time: 7 Days


Technical Data:

Width: 82.5 mm

Height: 72.1 mm

Rated voltage: 60 V

Number of poles: 14

Type of electrical connection, field-sided: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903802

Part Number
2903802
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Rated voltage
(V)
Number of poles Type of electrical connection, field-sided Pollution degree

70.10 €

3 7 Days 82.572.16014Other2

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Depth(mm) 56 Rated current(A) 1
Type of electrical connection, control sided Other

This page is Passive module, VIP-2, part number 2903802.
You can find the detail information about specifications and dimensions on part number 2903802.

Variation of this product

Part Number
2903804
2903869
2904279
2904280
2904283
2904286
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Rated voltage
(V)
Number of poles Type of electrical connection, field-sided Pollution degree

98.05 €

2 7 Days 107.972.16050Other2

37.65 €

5 58 Days 4565.56016Screw connection-

72.95 €

3 58 Days 41.972.12414Other2

157.70 €

2 58 Days 107.972.12450Other2

63.05 €

3 58 Days 5272.16014Other2

92.55 €

2 58 Days 97.772.12550Other2

Tech Support