Manufacturer part number: 2906906
Brand: PHOENIX CONTACT
Price: 601.30 €
Delivery time: 35 Days
Rated voltage: 240 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2906906
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Width(mm) | 184 | Height(mm) | 142.3 |
---|---|---|---|---|---|
Depth(mm) | 65.2 | Rated current(A) | 0.003 | Number of poles | 37 |
Type of electrical connection, field-sided | Screw connection | Pollution degree | - | Type of electrical connection, control sided | Other |
This page is VARIOFACE 16-channel module, Honeywell Experion LX digital, part number 2906906.
You can find the detail information about specifications and dimensions on part number 2906906.
Part Number |
---|
2906907 |
2906909 |
2906910 |
2906912 |
2906914 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) |
---|---|---|---|---|---|---|
601.30 € | 1 | 35 Days | 120 | |||
601.30 € | 1 | 35 Days | 240 | |||
601.30 € | 1 | 49 Days | 120 | |||
692.20 € | 1 | 49 Days | 240 | |||
692.20 € | 1 | 49 Days | 240 |