Stand, UCS PED (2203393)

Stand, UCS PED 2203393

Product Details:

Manufacturer part number: 2203393

Brand: PHOENIX CONTACT

Price: 9.54

Delivery time: 7 Days


Technical Data:

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2203393

Part Number
2203393
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

9.54 €

20 7 Days Black

Loading...

  1. 1

Basic information

Material Other Width(mm) 90 Height(mm) 37.5
Depth(mm) 18.4 RAL-number - Operation temperature(°C) -|-
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Modular spacing (MW) - Rail mounting possible false Wall mounting possible false
With screening - Degree of protection (IP) - Surface finishing -
With ventilation slots - Degree of protection (NEMA) -

This page is Stand, UCS PED, part number 2203393.
You can find the detail information about specifications and dimensions on part number 2203393.

Variation of this product

Part Number
2203392
2203394
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

9.54 €

20 7 Days Other

9.54 €

20 7 Days -

Tech Support