Manufacturer part number: 2280268
Brand: PHOENIX CONTACT
Price: 91.60 €
Delivery time: 47 Days
Mounting method: Other
Width: 39.88 mm
Height: 103.4 mm
Depth: 47.5 mm
Rated current: 1 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2280268
Part Number
|
---|
2280268 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.60 € | 5 | 47 Days | Other | 39.88 | 103.4 | 47.5 | 1 | 50 | 34 | Screw connection |
Loading...
Pollution degree | 2 | Type of electrical connection, control sided | Other |
---|
This page is Interface module, DFLK, part number 2280268.
You can find the detail information about specifications and dimensions on part number 2280268.
Configure
Basic Attributes
Type
Mounting method
Width(mm)
Height(mm)
Depth(mm)
Rated current(A)
Rated voltage(V)
Number of poles
Type of electrical connection, field-sided
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2280239 |
2280242 |
2280255 |
2903043 |
2903052 |
2903054 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.05 € | 5 | 89 Days | Other | 39.88 | 58.4 | 47.5 | 1 | 50 | 16 | Screw connection | |||
66.90 € | 5 | 47 Days | Other | 39.88 | 68.4 | 47.5 | 1 | 50 | 20 | Screw connection | |||
79.30 € | 5 | 47 Days | Other | 39.88 | 83.4 | 47.5 | 1 | 50 | 26 | Screw connection | |||
139.50 € | 2 | 7 Days | Other | 38 | 143.4 | 59 | 1 | 50 | 50 | Other | |||
81.55 € | 3 | 40 Days | Other | 38 | 58.4 | 46 | 2.5 | 25 | 9 | Other | |||
89.80 € | 3 | 75 Days | Other | 38 | 58.4 | 46 | 2.5 | 25 | 15 | Other |