Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | - | Width(mm) | 18 | Height(mm) | 18 |
---|---|---|---|---|---|
Depth(mm) | 21.5 | RAL-number | - | Operation temperature(°C) | -|- |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | - |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |