Interface module, FLX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1050543

Part Number
1050543
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,271.00 €

1 98 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) 152.4 Height(mm) 120.7
Depth(mm) 38.3 Rated current(A) 0.25 Rated voltage(V) -
Number of poles - Type of electrical connection, field-sided - Pollution degree -
Type of electrical connection, control sided -

This page is Interface module, FLX, part number 1050543.
You can find the detail information about specifications and dimensions on part number 1050543.

Tech Support