Manufacturer part number: 1025855
Brand: PHOENIX CONTACT
Price: 2.41 €
Delivery time: 98 Days
Colour: Black
Material: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1025855
Width(mm) | 22.6 | Height(mm) | 75.26 | Depth(mm) | 36.95 |
---|---|---|---|---|---|
RAL-number | - | Operation temperature(°C) | -40|80 | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | - |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Upper part of housing, Upper part of housing, DIN rail housing, EH 22, part number 1025855.
You can find the detail information about specifications and dimensions on part number 1025855.
Part Number |
---|
1025865 |
1025889 |
1026264 |
1026270 |
1034687 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Material |
---|---|---|---|---|---|---|---|
2.41 € | 80 | 98 Days | Other | Other | |||
2.41 € | 80 | 43 Days | Black | Other | |||
2.41 € | 80 | 98 Days | Other | - | |||
2.41 € | 80 | 98 Days | Black | - | |||
2.04 € | 90 | 98 Days | Other | - |