Fastening clip, HSCP-CB (1056723)

Fastening clip, HSCP-CB 1056723

Product Details:

Manufacturer part number: 1056723

Brand: PHOENIX CONTACT

Price: 1.09

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1056723

Part Number
1056723
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.09 €

200 7 Days

Loading...

  1. 1

Basic information

Colour - Material Plastic Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Operation temperature(°C) -40|105 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Fastening clip, HSCP-CB, part number 1056723.
You can find the detail information about specifications and dimensions on part number 1056723.

Variation of this product

Part Number
1037100
1056722
1056724
1056892
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

1.17 €

200 7 Days

1.09 €

200 7 Days

1.08 €

200 7 Days

1.12 €

200 7 Days

Tech Support