Passive module, UM-4SL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2968522

Part Number
2968522
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

541.40 €

1 Quote

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 232 Height(mm) 125.4
Depth(mm) 98.5 Rated current(A) 0.63 Rated voltage(V) 24
Number of poles 32 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

This page is Passive module, UM-4SL, part number 2968522.
You can find the detail information about specifications and dimensions on part number 2968522.

Tech Support