DIN rail unperforated, NS 15 (1207641)

DIN rail unperforated, NS 15 1207641

Product Details:

Manufacturer part number: 1207641

Brand: PHOENIX CONTACT

Price: 2.93

Delivery time: 9 Days


Technical Data:

Length: 250 mm

Surface finishing: Galvanized


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1207641

Part Number
1207641
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Surface finishing

2.93 €

80 9 Days 250Galvanized

Loading...

  1. 1

Basic information

Material Steel Model - Height(mm) 5.5
Material thickness(mm) 1 Punch shape None Drill hole distance centrically(mm) 0

This page is DIN rail unperforated, NS 15, part number 1207641.
You can find the detail information about specifications and dimensions on part number 1207641.

Variation of this product

Part Number
1207268
1207642
1207643
1401789
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Surface finishing

16.14 €

15 61 Days 3000Galvanized

4.08 €

60 9 Days 500Galvanized

6.39 €

40 9 Days 1000Galvanized

9.58 €

20 33 Days 2000Untreated

Tech Support