32-channel output relay module, UM-KS50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2311108

Part Number
2311108
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,339.00 €

1 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 267.5 Height(mm) 127.5
Depth(mm) 44 Rated current(A) 0.007 Rated voltage(V) 24
Number of poles 50 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

This page is 32-channel output relay module, UM-KS50, part number 2311108.
You can find the detail information about specifications and dimensions on part number 2311108.

Tech Support