Manufacturer part number: 1036658
Brand: PHOENIX CONTACT
Price: 2.20 €
Delivery time: 7 Days
Material: Plastic
Modular spacing (MW): -
With screening: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1036658
Colour | Other | Width(mm) | - | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | - | RAL-number | - | Operation temperature(°C) | -40|85 |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Light guides, HS LC-H, part number 1036658.
You can find the detail information about specifications and dimensions on part number 1036658.
Part Number |
---|
1036724 |
1036727 |
1043044 |
1071316 |
2202313 |
2202314 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Modular spacing (MW) | With screening |
---|---|---|---|---|---|---|---|---|
7.46 € | 100 | 7 Days | Plastic | - | - | |||
7.46 € | 100 | 7 Days | Plastic | - | - | |||
3.92 € | 100 | 7 Days | Plastic | - | - | |||
3.92 € | 100 | 89 Days | Plastic | - | - | |||
2.47 € | 100 | 7 Days | - | - | false | |||
2.47 € | 100 | 89 Days | - | - | false |