Manufacturer part number: 2900189
Brand: PHOENIX CONTACT
Price: 489.10 €
Delivery time: 75 Days
Width: 168.3 mm
Height: 89.6 mm
Rated voltage: 30 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2900189
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Depth(mm) | 66 | Rated current(A) | 0.1 |
---|---|---|---|---|---|
Number of poles | 37 | Type of electrical connection, field-sided | Other | Pollution degree | 2 |
Type of electrical connection, control sided | Other |
This page is 16-channel module for Honeywell C300 module, part number 2900189.
You can find the detail information about specifications and dimensions on part number 2900189.
Part Number |
---|
2900067 |
2900070 |
2900187 |
2900188 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Rated voltage (V) |
---|---|---|---|---|---|---|---|---|
435.90 € | 1 | 54 Days | 168.3 | 89.6 | 48 | |||
546.90 € | 10 | 54 Days | 170 | 90 | 24 | |||
541.40 € | 1 | 75 Days | 168.3 | 89.6 | 24 | |||
520.60 € | 1 | 75 Days | 258.3 | 89.6 | 30 |