Fixing plate, HCS-C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2203868
2203869
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Modular spacing (MW)

17.53 €

11 7 Days 78.8850.0788

16.37 €

12 7 Days 84.285.50.0845

Loading...

  1. 1

Basic information

Colour Other Material Plastic Depth(mm) 2
RAL-number - Operation temperature(°C) -|- Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support