Washer / ring, Acrylic glass, DCS (2203596)

Washer / ring, Acrylic glass, DCS 2203596

Product Details:

Manufacturer part number: 2203596

Brand: PHOENIX CONTACT

Price: 26.66

Delivery time: 40 Days


Technical Data:

Width: 195.4 mm

Height: 114.3 mm

Depth: 1.5 mm

Modular spacing (MW): 0.1954


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2203596

Part Number
2203596
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Modular spacing (MW)

26.66 €

7 40 Days 195.4114.31.50.1954

Loading...

  1. 1

Basic information

Colour Other Material - RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Rail mounting possible false Wall mounting possible false
With screening - Degree of protection (IP) - Surface finishing -
With ventilation slots - Degree of protection (NEMA) -

This page is Washer / ring, Acrylic glass, DCS, part number 2203596.
You can find the detail information about specifications and dimensions on part number 2203596.

Variation of this product

Part Number
2203595
2203598
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Modular spacing (MW)

21.54 €

9 40 Days 148.3114.31.50.1483

62.09 €

3 40 Days 3232502.50.323

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360