End clamp, E / NS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0804271

Part Number
0804271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.50 €

150 7 Days

Loading...

  1. 1

Basic information

Colour Black Material Plastic Mounting method Other
Length(mm) 48.6 Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 9.5
Height at lowest possible mounting height(mm) 34.3 Type of latching Screwable

This page is End clamp, E / NS, part number 0804271.
You can find the detail information about specifications and dimensions on part number 0804271.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360